IESNA:LM-63-2002
[TEST]P953303
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37427
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5146.5 5534.6 5951.3 6370 6690.9 6887.4 7006.9 7074 7148.1 7234
7344.6 7494.7 7697.1 7936.1 8226.4 8715.1 9453.7 10433.3 11642.9 13155.7
15138.4 17414.5 19837.7 22041.6 23373.7 22697.3 21343.5 19529.6 17350.3 14753.3
11468.1 8193.8 5362.8 3117.3 1371.6 424.6 0
5146.5 5555.5 6024.6 6489.3 6831.9 7040.2 7138.8 7163.1 7179.1 7193.3
7216.2 7265.2 7354.8 7467.4 7652.9 8040.5 8720.1 9705.3 10989 12519.5
14352.6 16463 18897.6 21529.7 24168.8 24869.8 23382.6 21468.9 19459.7 17173.9
13973.5 10532.4 7330.4 4462.4 2085.5 664.5 0
5146.5 5576.7 6098 6608.3 6972.9 7192.9 7270.5 7252.2 7210.3 7152.6
7087.8 7035.5 7012.8 6999 7079.5 7365.9 7986.4 8977.4 10334.9 11883.2
13567 15511.7 17957.6 21017.7 24964.1 27042.4 25421.6 23408.2 21569.2 19594.8
16478.8 12871.3 9297.7 5807.7 2799.4 904.5 0
5146.5 5606.5 6170.7 6715.6 7098.7 7306.7 7341.8 7253.5 7116.5 6958.3
6792.8 6644.7 6531.7 6454.7 6512.4 6850.5 7603.1 8756.6 10237.6 11863.5
13570.4 15415.5 17582.5 20265.4 24029.9 26937.2 25825.1 23597.4 21653.8 19655.6
16703.7 13193.2 9697.8 6254.6 3179.6 1116.6 0
5146.5 5636.3 6243.6 6822.8 7224.5 7420 7413.3 7254.7 7022.7 6764
6497.7 6254 6050.6 5910.4 5945.4 6335 7219.8 8535.8 10140 11843.7
13573.7 15319.1 17207.5 19513.4 23095.8 26831.7 26228.4 23786.4 21738.5 19716.2
16928.7 13515.1 10098 6701.8 3559.7 1328.7 0
5146.5 5654.1 6283.1 6887.4 7300.7 7475.3 7415.3 7174.7 6846.1 6504.3
6182.4 5904.5 5686.5 5568.2 5707.6 6319.6 7490.3 9125.9 11085.4 13207.6
15331.4 17418.6 19544.2 21872.8 25328.6 28877.1 28827.7 26494.8 24160.5 21611.1
18402.9 14635.8 10944.4 7284.3 4038.4 1568.1 0
5146.5 5671.9 6322.6 6952 7376.6 7530.6 7417.3 7094.8 6669.6 6244.6
5867 5554.9 5322.3 5225.9 5470 6304.2 7760.9 9716 12031 14571.1
17089 19518.1 21880.7 24232.2 27561.4 30922.7 31427.2 29202.9 26582.3 23506
19877.2 15756.6 11790.4 7866.9 4516.9 1807.4 0
5146.5 5680.7 6346.5 6986.9 7410.5 7549.2 7397.5 7021.5 6541 6083.8
5697.9 5388.7 5168.1 5104.9 5441.8 6433.4 8074.9 10287.1 12969.4 15945
18902.6 21762 24555.6 27262 30805.3 34009 34420 32208.5 29168.8 25443.2
21240.8 16723.7 12298.4 8078.8 4637.2 1817.7 0
5146.5 5689.6 6370.6 7021.7 7444.3 7567.7 7377.8 6948 6412.4 5923.1
5529.3 5222.6 5013.8 4983.6 5413.5 6562.5 8388.9 10858.3 13908.1 17318.7
20716.1 24005.6 27230.6 30291.7 34049.3 37095.1 37412.5 35214.1 31755.1 27380.1
22604.5 17691 12806.1 8290.5 4757.5 1827.8 0
5146.5 5685.7 6388.7 7038.5 7457.1 7569.7 7354.4 6896.3 6333.4 5835.8
5446.7 5144.6 4941.1 4931.3 5409.2 6629.7 8545.3 11193.6 14477.8 18125.4
21812.5 25319.9 28793.7 32230 36144.2 39031.5 39061.1 36505.6 32472.9 27452.8
22239.1 17063 11796 7496.6 4121.6 1534.5 0
5146.5 5689.6 6370.6 7021.7 7444.3 7567.7 7377.8 6948 6412.4 5923.1
5529.3 5222.6 5013.8 4983.6 5413.5 6562.5 8388.9 10858.3 13908.1 17318.7
20716.1 24005.6 27230.6 30291.7 34049.3 37095.1 37412.5 35214.1 31755.1 27380.1
22604.5 17691 12806.1 8290.5 4757.5 1827.8 0
5146.5 5680.7 6346.5 6986.9 7410.5 7549.2 7397.5 7021.5 6541 6083.8
5697.9 5388.7 5168.1 5104.9 5441.8 6433.4 8074.9 10287.1 12969.4 15945
18902.6 21762 24555.6 27262 30805.3 34009 34420 32208.5 29168.8 25443.2
21240.8 16723.7 12298.4 8078.8 4637.2 1817.7 0
5146.5 5671.9 6322.6 6952 7376.6 7530.6 7417.3 7094.8 6669.6 6244.6
5867 5554.9 5322.3 5225.9 5470 6304.2 7760.9 9716 12031 14571.1
17089 19518.1 21880.7 24232.2 27561.4 30922.7 31427.2 29202.9 26582.3 23506
19877.2 15756.6 11790.4 7866.9 4516.9 1807.4 0
5146.5 5654.1 6283.1 6887.4 7300.7 7475.3 7415.3 7174.7 6846.1 6504.3
6182.4 5904.5 5686.5 5568.2 5707.6 6319.6 7490.3 9125.9 11085.4 13207.6
15331.4 17418.6 19544.2 21872.8 25328.6 28877.1 28827.7 26494.8 24160.5 21611.1
18402.9 14635.8 10944.4 7284.3 4038.4 1568.1 0
5146.5 5636.3 6243.6 6822.8 7224.5 7420 7413.3 7254.7 7022.7 6764
6497.7 6254 6050.6 5910.4 5945.4 6335 7219.8 8535.8 10140 11843.7
13573.7 15319.1 17207.5 19513.4 23095.8 26831.7 26228.4 23786.4 21738.5 19716.2
16928.7 13515.1 10098 6701.8 3559.7 1328.7 0
5146.5 5606.5 6170.7 6715.6 7098.7 7306.7 7341.8 7253.5 7116.5 6958.3
6792.8 6644.7 6531.7 6454.7 6512.4 6850.5 7603.1 8756.6 10237.6 11863.5
13570.4 15415.5 17582.5 20265.4 24029.9 26937.2 25825.1 23597.4 21653.8 19655.6
16703.7 13193.2 9697.8 6254.6 3179.6 1116.6 0
5146.5 5576.7 6098 6608.3 6972.9 7192.9 7270.5 7252.2 7210.3 7152.6
7087.8 7035.5 7012.8 6999 7079.5 7365.9 7986.4 8977.4 10334.9 11883.2
13567 15511.7 17957.6 21017.7 24964.1 27042.4 25421.6 23408.2 21569.2 19594.8
16478.8 12871.3 9297.7 5807.7 2799.4 904.5 0
5146.5 5555.5 6024.6 6489.3 6831.9 7040.2 7138.8 7163.1 7179.1 7193.3
7216.2 7265.2 7354.8 7467.4 7652.9 8040.5 8720.1 9705.3 10989 12519.5
14352.6 16463 18897.6 21529.7 24168.8 24869.8 23382.6 21468.9 19459.7 17173.9
13973.5 10532.4 7330.4 4462.4 2085.5 664.5 0
5146.5 5534.6 5951.3 6370 6690.9 6887.4 7006.9 7074 7148.1 7234
7344.6 7494.7 7697.1 7936.1 8226.4 8715.1 9453.7 10433.3 11642.9 13155.7
15138.4 17414.5 19837.7 22041.6 23373.7 22697.3 21343.5 19529.6 17350.3 14753.3
11468.1 8193.8 5362.8 3117.3 1371.6 424.6 0
5146.5 5492.1 5857.5 6215.1 6495.2 6672.3 6782.7 6846.7 6911.9 6992.7
7108 7269.1 7479.1 7720.2 8019.8 8451.7 9069.8 9879.1 10895.4 12103.6
13552.4 15074.3 16423.5 17379.7 17618.7 16612.5 15188.8 13494.5 11645.9 9641.8
7344.4 5140.4 3311.9 1916.8 862.2 282.4 0
5146.5 5449.7 5763.7 6060.5 6299.5 6457.5 6558.6 6619.4 6675.5 6751.1
6871.6 7043.4 7261.2 7504.5 7813 8188.2 8685.9 9325 10147.9 11051.4
11966.2 12734 13009.5 12717.8 11863.5 10527.7 9034.1 7459.5 5941.4 4530.4
3220.6 2087.1 1261 716.5 353.1 140.2 0
5146.5 5404.5 5670.1 5917.5 6110.5 6243.4 6326.3 6366 6397 6438.9
6514.7 6633.2 6786.7 6946.8 7129.3 7333.7 7593.2 7932.7 8379.4 8855.4
9296.9 9583.7 9520.5 9075.8 8248.1 7128.9 5987 4868.5 3833.2 2930.5
2126.9 1441.3 928.6 571.1 305.3 126.6 0
5146.5 5359.4 5576.7 5774.5 5921.7 6029.3 6094.1 6112.6 6118.6 6126.5
6157.7 6222.8 6312.1 6389.1 6445.6 6479.2 6500.3 6540.4 6610.9 6659.3
6627.7 6433.2 6031.3 5433.9 4632.7 3730.2 2940.2 2277.4 1725.1 1330.7
1033.3 795.5 596.4 426.2 257.7 113 0
5146.5 5314 5482.5 5635.3 5752.6 5829.8 5864.4 5846 5795.5 5733.5
5672.2 5631.4 5612.2 5588.5 5543.9 5467.5 5362.2 5253.6 5152.7 5069.3
4978.5 4825 4570.7 4212 3746.3 3189 2687.6 2205.7 1745.6 1392.5
1089.3 833.6 612.2 428.9 256.3 111.6 0
5146.5 5268.6 5388.5 5496.1 5583.4 5630.4 5634.7 5579.4 5472.4 5340.5
5187 5039.9 4911.9 4787.5 4642.5 4455.7 4224.3 3967.1 3694.6 3479.3
3329.3 3217.1 3110 2990 2860 2647.9 2435 2133.9 1765.9 1454.5
1145.4 871.9 628 432.1 254.8 110.2 0
5146.5 5225.1 5300.6 5373.4 5438.4 5466.3 5444.7 5350.9 5189.2 4999.4
4787.5 4593.8 4431.8 4292.2 4154.9 3993.4 3800.7 3588 3362 3183.3
3064.6 2986.4 2929.7 2862.6 2759.9 2581.4 2403.6 2151.4 1847.3 1569.8
1274.6 997.3 734.3 510.3 312 133.5 0
5146.5 5181.7 5212.7 5250.8 5293.1 5302.2 5254.8 5122.4 4906 4658.3
4388.2 4147.6 3951.7 3796.7 3667.4 3531.1 3377 3208.8 3029.5 2887.3
2800 2755.9 2749.4 2735.2 2659.8 2515 2372.2 2168.8 1928.5 1685
1403.7 1122.7 840.3 588.5 369.3 157 0
5146.5 5139.6 5129.7 5137.6 5153.4 5155.4 5092.2 4931.3 4683.4 4405
4128.5 3911.2 3753.3 3636.7 3534 3414.6 3271.4 3111.4 2930.7 2759.9
2632.5 2563.4 2570.3 2577.2 2555.5 2502.2 2373.8 2164.5 1928.5 1704.3
1493 1269.8 1016.1 738.6 480.9 203.4 0
5146.5 5092.8 5047.8 5031.6 5039.5 5049.4 5007.3 4878.9 4669.6 4432
4201.6 4000.1 3823 3667.7 3521.2 3367.6 3199.3 3020.6 2842.8 2684.3
2544.6 2440.6 2385.3 2352.1 2320.9 2284.5 2207.9 2071.3 1897.9 1704.7
1485.5 1265.9 1015.5 746.9 491.7 217.2 0
5146.5 5054.9 4976.3 4936.4 4939.2 4967.2 4968 4893.4 4736.7 4531.4
4316.1 4110.7 3910.7 3719.7 3535.4 3351.8 3163.6 2973.2 2796.6 2645.5
2510.3 2406.6 2331.5 2273.9 2219.6 2157.8 2073.2 1959.1 1818.1 1650
1443.4 1232.1 987.2 733.1 476.9 211.3 0
5146.5 5017.2 4904.6 4841.4 4838.8 4885.5 4928.9 4907.6 4803.9 4630.7
4430.6 4221.3 3998.7 3771.6 3549.8 3336 3127.8 2925.8 2750.6 2606.8
2476.1 2372.8 2278 2195.7 2118.1 2031.2 1938.3 1846.9 1738.3 1595.3
1401.2 1198.4 958.8 719.3 462.1 205.4 0
5146.5 4983 4844.6 4762.4 4759.9 4832.9 4936 4993.7 4953.4 4801.3
4584.1 4347.5 4103.4 3855.2 3613.6 3381.8 3160.8 2952.6 2773.1 2628.2
2509.3 2422.8 2348.9 2271.9 2185 2073.6 1954.7 1841.8 1720.5 1569.2
1376.3 1173.1 937.7 704.2 445.3 202.2 0
5146.5 4949 4784.7 4683.4 4680.9 4780.8 4943.1 5079.8 5103.1 4972.4
4737.7 4473.5 4208.1 3938.9 3677.2 3427.4 3193.8 2979.7 2796 2649.3
2542.7 2472.5 2419.6 2348.1 2251.8 2116.1 1970.9 1836.6 1702.7 1543.4
1351.2 1147.8 916.3 689.2 428.5 199.1 0
5146.5 4919.2 4731.8 4616.9 4609.2 4724.3 4928.5 5125.6 5198.9 5097
4860.4 4571.8 4289.6 4017.1 3754.6 3504.6 3268.4 3050.4 2863.2 2715.1
2604.7 2529.4 2480.8 2420 2334.3 2212.3 2074 1931.8 1786.5 1609.3
1400.2 1187.7 949.5 686.5 414.3 198.5 0
5146.5 4889.4 4678.9 4550.1 4537.3 4668.2 4913.9 5171.2 5294.7 5221.6
4983 4670.2 4371.4 4095.5 3832.3 3582 3343.1 3121.3 2930.3 2780.6
2666.5 2586.1 2542.1 2491.9 2416.9 2308.6 2177.3 2027.2 1870.2 1675.1
1449.2 1227.4 982.5 683.7 399.9 197.9 0
5146.5 4859.4 4630.9 4491.3 4471.1 4599.7 4854.5 5123.2 5272.5 5235
5028.8 4721.1 4412.9 4141.5 3887.5 3650.4 3421.7 3206.2 3018.4 2867.5
2744.3 2658.6 2605.7 2554.7 2480.6 2376.8 2242.5 2089 1923.5 1723.3
1492.8 1264.9 1014.1 672.6 369.3 174.6 0
5146.5 4829.6 4582.7 4432.6 4405 4531.4 4795 5075.4 5250.2 5248.2
5074.5 4772.3 4454.3 4187.7 3942.8 3718.7 3500.5 3291.1 3106.5 2954.4
2822.1 2731.3 2669 2617.7 2544.6 2444.9 2307.6 2150.6 1976.9 1771.5
1536.5 1302.4 1045.7 661.6 338.7 151.1 0
5146.5 4806.5 4545.8 4388.6 4352.4 4464.2 4699.4 4948.8 5105.5 5110
4961.1 4691.5 4392.9 4131.2 3902.6 3700.1 3505 3313.8 3139.1 2991.9
2870.3 2788.3 2729.5 2678.7 2605.9 2501 2357 2193.3 2015.4 1809.2
1570.8 1338.6 1073.1 720 393.4 174 0
5146.5 4783.2 4508.6 4344.7 4299.7 4397.1 4603.8 4822.3 4960.9 4971.8
4847.9 4610.9 4331.3 4074.6 3862.5 3681.6 3509.4 3336.6 3171.7 3029.5
2918.5 2845.4 2790.1 2739.6 2667.1 2557.1 2406.4 2236 2053.9 1846.9
1605.2 1374.5 1100.4 778.5 448.3 197.1 0
5146.5 4764.4 4482.8 4313.9 4265.3 4352.6 4536.3 4722.7 4838.8 4846.2
4736.2 4524.3 4269.3 4025 3816.7 3639.5 3473.6 3306.3 3144.4 3010.5
2917.3 2855.7 2804.3 2754 2682.9 2572.3 2422 2251.2 2068.5 1864.3
1623.4 1391.5 1122.9 816.8 495.7 216.2 0
5146.5 4745.6 4456.9 4283.1 4230.6 4308.2 4468.8 4623.2 4717 4720.4
4624.8 4437.6 4206.9 3975.4 3771 3597.2 3437.9 3276.3 3117.3 2991.5
2916.5 2865.9 2818.5 2768.4 2698.7 2587.5 2437.4 2266.2 2083.1 1881.7
1641.5 1408.5 1145.4 855.1 543.1 235.4 0
5146.5 4731 4438.5 4262 4210.6 4285.9 4437.8 4577.4 4658.3 4658.5
4571.1 4401.6 4188.5 3963.4 3752.7 3563.9 3389.3 3216.1 3048.4 2930.3
2867.5 2826.1 2783.8 2733.2 2664.3 2556.5 2407.6 2238.7 2060.8 1863.1
1632.4 1395.8 1139.9 852.8 539.1 230.7 0
5146.5 4716.4 4420.2 4241.1 4190.7 4263.8 4406.9 4531.4 4599.5 4596.5
4517.5 4365.5 4170 3951.3 3734.5 3530.7 3341.1 3155.9 2979.7 2869.1
2818.5 2786.2 2749 2698.1 2630.1 2525.5 2377.8 2211.5 2038.5 1844.5
1623.4 1382.8 1134.6 850.2 535.2 225.5 0
5146.5 4703 4406.2 4228.4 4180 4254.7 4395.1 4516.4 4580.7 4575.8
4498 4356.6 4170 3952.9 3730.5 3513.1 3308.3 3108.3 2923.8 2817.4
2770.8 2743.3 2711.5 2661 2591.8 2485.2 2338.7 2175.1 2003.7 1811.4
1595.5 1354.8 1096.8 818.4 510.3 212.9 0
5146.5 4689.4 4392.1 4216 4169.4 4245.6 4383.2 4501.1 4562 4555.1
4478.6 4347.7 4170 3954.7 3726.6 3495.5 3275.9 3060.7 2867.9 2765.8
2723 2700.6 2674 2623.6 2553.5 2444.9 2299.7 2138.8 1969 1778.4
1567.7 1326.7 1058.9 786.4 485.4 199.9 0
5146.5 4672.6 4378.3 4206.5 4165 4244 4382.3 4498.8 4556 4546.2
4467.2 4344.7 4172.9 3957.7 3724.6 3485.7 3256.6 3029.5 2832 2731.3
2689.8 2670 2646.3 2595 2523.9 2409.4 2269.1 2111.1 1937.4 1747.8
1538.4 1303.4 1015.1 758.4 460.1 187.6 0
5146.5 4689.4 4392.1 4216 4169.4 4245.6 4383.2 4501.1 4562 4555.1
4478.6 4347.7 4170 3954.7 3726.6 3495.5 3275.9 3060.7 2867.9 2765.8
2723 2700.6 2674 2623.6 2553.5 2444.9 2299.7 2138.8 1969 1778.4
1567.7 1326.7 1058.9 786.4 485.4 199.9 0
5146.5 4703 4406.2 4228.4 4180 4254.7 4395.1 4516.4 4580.7 4575.8
4498 4356.6 4170 3952.9 3730.5 3513.1 3308.3 3108.3 2923.8 2817.4
2770.8 2743.3 2711.5 2661 2591.8 2485.2 2338.7 2175.1 2003.7 1811.4
1595.5 1354.8 1096.8 818.4 510.3 212.9 0
5146.5 4716.4 4420.2 4241.1 4190.7 4263.8 4406.9 4531.4 4599.5 4596.5
4517.5 4365.5 4170 3951.3 3734.5 3530.7 3341.1 3155.9 2979.7 2869.1
2818.5 2786.2 2749 2698.1 2630.1 2525.5 2377.8 2211.5 2038.5 1844.5
1623.4 1382.8 1134.6 850.2 535.2 225.5 0
5146.5 4731 4438.5 4262 4210.6 4285.9 4437.8 4577.4 4658.3 4658.5
4571.1 4401.6 4188.5 3963.4 3752.7 3563.9 3389.3 3216.1 3048.4 2930.3
2867.5 2826.1 2783.8 2733.2 2664.3 2556.5 2407.6 2238.7 2060.8 1863.1
1632.4 1395.8 1139.9 852.8 539.1 230.7 0
5146.5 4745.6 4456.9 4283.1 4230.6 4308.2 4468.8 4623.2 4717 4720.4
4624.8 4437.6 4206.9 3975.4 3771 3597.2 3437.9 3276.3 3117.3 2991.5
2916.5 2865.9 2818.5 2768.4 2698.7 2587.5 2437.4 2266.2 2083.1 1881.7
1641.5 1408.5 1145.4 855.1 543.1 235.4 0
5146.5 4764.4 4482.8 4313.9 4265.3 4352.6 4536.3 4722.7 4838.8 4846.2
4736.2 4524.3 4269.3 4025 3816.7 3639.5 3473.6 3306.3 3144.4 3010.5
2917.3 2855.7 2804.3 2754 2682.9 2572.3 2422 2251.2 2068.5 1864.3
1623.4 1391.5 1122.9 816.8 495.7 216.2 0
5146.5 4783.2 4508.6 4344.7 4299.7 4397.1 4603.8 4822.3 4960.9 4971.8
4847.9 4610.9 4331.3 4074.6 3862.5 3681.6 3509.4 3336.6 3171.7 3029.5
2918.5 2845.4 2790.1 2739.6 2667.1 2557.1 2406.4 2236 2053.9 1846.9
1605.2 1374.5 1100.4 778.5 448.3 197.1 0
5146.5 4806.5 4545.8 4388.6 4352.4 4464.2 4699.4 4948.8 5105.5 5110
4961.1 4691.5 4392.9 4131.2 3902.6 3700.1 3505 3313.8 3139.1 2991.9
2870.3 2788.3 2729.5 2678.7 2605.9 2501 2357 2193.3 2015.4 1809.2
1570.8 1338.6 1073.1 720 393.4 174 0
5146.5 4829.6 4582.7 4432.6 4405 4531.4 4795 5075.4 5250.2 5248.2
5074.5 4772.3 4454.3 4187.7 3942.8 3718.7 3500.5 3291.1 3106.5 2954.4
2822.1 2731.3 2669 2617.7 2544.6 2444.9 2307.6 2150.6 1976.9 1771.5
1536.5 1302.4 1045.7 661.6 338.7 151.1 0
5146.5 4859.4 4630.9 4491.3 4471.1 4599.7 4854.5 5123.2 5272.5 5235
5028.8 4721.1 4412.9 4141.5 3887.5 3650.4 3421.7 3206.2 3018.4 2867.5
2744.3 2658.6 2605.7 2554.7 2480.6 2376.8 2242.5 2089 1923.5 1723.3
1492.8 1264.9 1014.1 672.6 369.3 174.6 0
5146.5 4889.4 4678.9 4550.1 4537.3 4668.2 4913.9 5171.2 5294.7 5221.6
4983 4670.2 4371.4 4095.5 3832.3 3582 3343.1 3121.3 2930.3 2780.6
2666.5 2586.1 2542.1 2491.9 2416.9 2308.6 2177.3 2027.2 1870.2 1675.1
1449.2 1227.4 982.5 683.7 399.9 197.9 0
5146.5 4919.2 4731.8 4616.9 4609.2 4724.3 4928.5 5125.6 5198.9 5097
4860.4 4571.8 4289.6 4017.1 3754.6 3504.6 3268.4 3050.4 2863.2 2715.1
2604.7 2529.4 2480.8 2420 2334.3 2212.3 2074 1931.8 1786.5 1609.3
1400.2 1187.7 949.5 686.5 414.3 198.5 0
5146.5 4949 4784.7 4683.4 4680.9 4780.8 4943.1 5079.8 5103.1 4972.4
4737.7 4473.5 4208.1 3938.9 3677.2 3427.4 3193.8 2979.7 2796 2649.3
2542.7 2472.5 2419.6 2348.1 2251.8 2116.1 1970.9 1836.6 1702.7 1543.4
1351.2 1147.8 916.3 689.2 428.5 199.1 0
5146.5 4983 4844.6 4762.4 4759.9 4832.9 4936 4993.7 4953.4 4801.3
4584.1 4347.5 4103.4 3855.2 3613.6 3381.8 3160.8 2952.6 2773.1 2628.2
2509.3 2422.8 2348.9 2271.9 2185 2073.6 1954.7 1841.8 1720.5 1569.2
1376.3 1173.1 937.7 704.2 445.3 202.2 0
5146.5 5017.2 4904.6 4841.4 4838.8 4885.5 4928.9 4907.6 4803.9 4630.7
4430.6 4221.3 3998.7 3771.6 3549.8 3336 3127.8 2925.8 2750.6 2606.8
2476.1 2372.8 2278 2195.7 2118.1 2031.2 1938.3 1846.9 1738.3 1595.3
1401.2 1198.4 958.8 719.3 462.1 205.4 0
5146.5 5054.9 4976.3 4936.4 4939.2 4967.2 4968 4893.4 4736.7 4531.4
4316.1 4110.7 3910.7 3719.7 3535.4 3351.8 3163.6 2973.2 2796.6 2645.5
2510.3 2406.6 2331.5 2273.9 2219.6 2157.8 2073.2 1959.1 1818.1 1650
1443.4 1232.1 987.2 733.1 476.9 211.3 0
5146.5 5092.8 5047.8 5031.6 5039.5 5049.4 5007.3 4878.9 4669.6 4432
4201.6 4000.1 3823 3667.7 3521.2 3367.6 3199.3 3020.6 2842.8 2684.3
2544.6 2440.6 2385.3 2352.1 2320.9 2284.5 2207.9 2071.3 1897.9 1704.7
1485.5 1265.9 1015.5 746.9 491.7 217.2 0
5146.5 5139.6 5129.7 5137.6 5153.4 5155.4 5092.2 4931.3 4683.4 4405
4128.5 3911.2 3753.3 3636.7 3534 3414.6 3271.4 3111.4 2930.7 2759.9
2632.5 2563.4 2570.3 2577.2 2555.5 2502.2 2373.8 2164.5 1928.5 1704.3
1493 1269.8 1016.1 738.6 480.9 203.4 0
5146.5 5181.7 5212.7 5250.8 5293.1 5302.2 5254.8 5122.4 4906 4658.3
4388.2 4147.6 3951.7 3796.7 3667.4 3531.1 3377 3208.8 3029.5 2887.3
2800 2755.9 2749.4 2735.2 2659.8 2515 2372.2 2168.8 1928.5 1685
1403.7 1122.7 840.3 588.5 369.3 157 0
5146.5 5225.1 5300.6 5373.4 5438.4 5466.3 5444.7 5350.9 5189.2 4999.4
4787.5 4593.8 4431.8 4292.2 4154.9 3993.4 3800.7 3588 3362 3183.3
3064.6 2986.4 2929.7 2862.6 2759.9 2581.4 2403.6 2151.4 1847.3 1569.8
1274.6 997.3 734.3 510.3 312 133.5 0
5146.5 5268.6 5388.5 5496.1 5583.4 5630.4 5634.7 5579.4 5472.4 5340.5
5187 5039.9 4911.9 4787.5 4642.5 4455.7 4224.3 3967.1 3694.6 3479.3
3329.3 3217.1 3110 2990 2860 2647.9 2435 2133.9 1765.9 1454.5
1145.4 871.9 628 432.1 254.8 110.2 0
5146.5 5314 5482.5 5635.3 5752.6 5829.8 5864.4 5846 5795.5 5733.5
5672.2 5631.4 5612.2 5588.5 5543.9 5467.5 5362.2 5253.6 5152.7 5069.3
4978.5 4825 4570.7 4212 3746.3 3189 2687.6 2205.7 1745.6 1392.5
1089.3 833.6 612.2 428.9 256.3 111.6 0
5146.5 5359.4 5576.7 5774.5 5921.7 6029.3 6094.1 6112.6 6118.6 6126.5
6157.7 6222.8 6312.1 6389.1 6445.6 6479.2 6500.3 6540.4 6610.9 6659.3
6627.7 6433.2 6031.3 5433.9 4632.7 3730.2 2940.2 2277.4 1725.1 1330.7
1033.3 795.5 596.4 426.2 257.7 113 0
5146.5 5404.5 5670.1 5917.5 6110.5 6243.4 6326.3 6366 6397 6438.9
6514.7 6633.2 6786.7 6946.8 7129.3 7333.7 7593.2 7932.7 8379.4 8855.4
9296.9 9583.7 9520.5 9075.8 8248.1 7128.9 5987 4868.5 3833.2 2930.5
2126.9 1441.3 928.6 571.1 305.3 126.6 0
5146.5 5449.7 5763.7 6060.5 6299.5 6457.5 6558.6 6619.4 6675.5 6751.1
6871.6 7043.4 7261.2 7504.5 7813 8188.2 8685.9 9325 10147.9 11051.4
11966.2 12734 13009.5 12717.8 11863.5 10527.7 9034.1 7459.5 5941.4 4530.4
3220.6 2087.1 1261 716.5 353.1 140.2 0
5146.5 5492.1 5857.5 6215.1 6495.2 6672.3 6782.7 6846.7 6911.9 6992.7
7108 7269.1 7479.1 7720.2 8019.8 8451.7 9069.8 9879.1 10895.4 12103.6
13552.4 15074.3 16423.5 17379.7 17618.7 16612.5 15188.8 13494.5 11645.9 9641.8
7344.4 5140.4 3311.9 1916.8 862.2 282.4 0
5146.5 5534.6 5951.3 6370 6690.9 6887.4 7006.9 7074 7148.1 7234
7344.6 7494.7 7697.1 7936.1 8226.4 8715.1 9453.7 10433.3 11642.9 13155.7
15138.4 17414.5 19837.7 22041.6 23373.7 22697.3 21343.5 19529.6 17350.3 14753.3
11468.1 8193.8 5362.8 3117.3 1371.6 424.6 0
